Ring Joint Screw Branch Tee

Part Number

Configured Part Number is shown.

Part Number
RMT-03818
RMT-03828
RMT-04818
RMT-04828
RMT-05818
RMT-05828
RMT-06818
RMT-06828
RMT-06838
RMT-08818
RMT-08828
RMT-08838
RMT-10828
RMT-10838
RMT-10848
RMT-12838
RMT-12848
RMT-14838
RMT-14848
RMT-15838
RMT-15848
RMT-16838
RMT-16848
RMT-81818
RMT-81828
RMT-82818
RMT-82828
RMT-82838
RMT-83828
RMT-83838
RMT-83848
RMT-84838
RMT-84848
RMT-85838
RMT-85848
Part NumberVolume DiscountDays to Ship RoHSOperating temperature range *Use within range with no freezing Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Length About L
(mm)
Available

35 Days or more

10-20~150°C3Copper Pipe mm size1/8B(6A)-350.0
Available

35 Days or more

10-20~150°C3Copper Pipe mm size1/4B(8A)-354.0
Available

35 Days or more

10-20~150°C4Copper Pipe mm size1/8B(6A)-450.0
Available

35 Days or more

10-20~150°C4Copper Pipe mm size1/4B(8A)-454.0
Available

35 Days or more

10-20~150°C5Copper Pipe mm size1/8B(6A)-550.0
Available

35 Days or more

10-20~150°C5Copper Pipe mm size1/4B(8A)-554.0
Available

35 Days or more

10-20~150°C6Copper Pipe mm size1/8B(6A)-662.0
Available

35 Days or more

10-20~150°C6Copper Pipe mm size1/4B(8A)-662.0
Available

35 Days or more

10-20~150°C6Copper Pipe mm size3/8B(10A)-666.0
Available

35 Days or more

10-20~150°C8Copper Pipe mm size1/8B(6A)-862.0
Available

35 Days or more

10-20~150°C8Copper Pipe mm size1/4B(8A)-862.0
Available

35 Days or more

10-20~150°C8Copper Pipe mm size3/8B(10A)-866.0
Available

35 Days or more

10-20~150°C10Copper Pipe mm size1/4B(8A)-1070.0
Available

35 Days or more

10-20~150°C10Copper Pipe mm size3/8B(10A)-1070.0
Available

35 Days or more

10-20~150°C10Copper Pipe mm size1/2B(15A)-1076.0
Available

35 Days or more

10-20~150°C12Copper Pipe mm size3/8B(10A)-1284.0
Available

35 Days or more

10-20~150°C12Copper Pipe mm size1/2B(15A)-1284.0
Available

35 Days or more

10-20~150°C14Copper Pipe mm size3/8B(10A)-1486.0
Available

35 Days or more

10-20~150°C14Copper Pipe mm size1/2B(15A)-1486.0
Available

35 Days or more

10-20~150°C15Copper Pipe mm size3/8B(10A)-1590.0
Available

35 Days or more

10-20~150°C15Copper Pipe mm size1/2B(15A)-1590.0
Available

35 Days or more

10-20~150°C16Copper Pipe mm size3/8B(10A)-1690.0
Available

35 Days or more

10-20~150°C16Copper Pipe mm size1/2B(15A)-1690.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size1/8B(6A)1/83.1850.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size1/4B(8A)1/83.1854.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size1/8B(6A)1/46.3562.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size1/4B(8A)1/46.3562.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size3/8B(10A)1/46.3566.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size1/4B(8A)3/89.5272.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size3/8B(10A)3/89.5272.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size1/2B(15A)3/89.5278.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size3/8B(10A)1/212.7086.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size1/2B(15A)1/212.7086.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size3/8B(10A)5/815.8890.0
Available

35 Days or more

10-20~150°C-Copper Pipe inch size1/2B(15A)5/815.8890.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Surface Treatment No Applicable Fluid Air
Max. Operating Pressure 7 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Connection Thread Type R Types Fitting Fitting type Ring Fitting
Applicable Pipe Type Copper Pipe (General) Applicable Tube Material Copper / Stainless Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support