• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Hose Fitting Bulkhead Type Hose Union

Hose Fitting Bulkhead Type Hose Union
  • Volume Discount

Cadmium-free brass material is used.

Part Number

Configured Part Number is shown.

Part Number
HUB-01008
HUB-02008
HUB-03008
HUB-04008
HUB-05008
HUB-06008
HUB-07008
HUB-08008
HUB-09008
Part NumberVolume DiscountDays to Ship Nominal
(φ)
Length (approx. L)
(mm)
Available

35 Days or more

575.0
Available

35 Days or more

6.575.0
Available

35 Days or more

890.0
Available

35 Days or more

9.599.0
Available

35 Days or more

10106.0
Available

35 Days or more

11106.0
Available

35 Days or more

12120.0
Available

35 Days or more

12.7120.0
Available

35 Days or more

14140.0

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air Body Material Brass (cadmium-free)
Shape Straight Hose connection type Hose Barb Types of connection Coupling fitting
Surface Treatment No Operating Temperature Range(℃) -20~150 Max. Operating Pressure(MPa) 7
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support