Hose Fittings Hose Union

Hose Fittings Hose Union
  • Volume Discount

Uses cadmium-free brass material. All standard Koyo brands are compliant with European RoHS directives.

Part Number

Configured Part Number is shown.

Part Number
HUS-01008
HUS-02008
HUS-03008
HUS-04008
HUS-05008
HUS-06008
HUS-07008
HUS-08008
HUS-09008
HUS-10008
Part NumberVolume DiscountDays to Ship Nominal
(φ)
Length (approx. L)
(mm)
Available

35 Days or more

561.0
Available

35 Days or more

6.561.0
Available

35 Days or more

877.0
Available

35 Days or more

9.582.0
Available

35 Days or more

1090.0
Available

35 Days or more

1190.0
Available

35 Days or more

1298.0
Available

35 Days or more

12.798.0
Available

35 Days or more

14118.0
Available

35 Days or more

16123.0

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air Body Material Brass (cadmium-free)
Shape Straight Hose connection type Hose Barb Types of connection Coupling fitting
Surface Treatment No Operating Temperature Range(℃) -20~150 Max. Operating Pressure(MPa) 7
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support