Hose Fitting, Hose 45° Male Screw Elbow

Hose Fitting, Hose 45° Male Screw Elbow
  • Volume Discount

Uses cadmium-free brass material.

Part Number

Configured Part Number is shown.

Part Number
HHL-01818
HHL-02818
HHL-03828
HHL-04838
HHL-05838
HHL-06838
HHL-07848
HHL-08848
HHL-09848
HHL-10848
Part NumberVolume DiscountDays to Ship Applicable Thread Nominal S2 (or S) Nominal
(φ)
Length (Approx. L1)
(mm)
Available

35 Days or more

1/8539.0
Available

35 Days or more

1/86.539.0
Available

35 Days or more

1/4848.5
Available

35 Days or more

3/89.553.0
Available

35 Days or more

3/81056.0
Available

35 Days or more

3/81156.0
Available

35 Days or more

1/21262.0
Available

35 Days or more

1/212.762.0
Available

35 Days or more

1/21472.0
Available

35 Days or more

1/21674.0

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air Body Material Brass (cadmium-free)
Shape 45° Elbow Hose connection type Hose Barb Types of connection Male thread
Applicable Thread Type S2 (or S) R Surface Treatment No Operating Temperature Range(℃) -20~150
Max. Operating Pressure(MPa) 7 Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support