Hose Fitting Hose Male Screw Branch Tee (Part Numbers)

Hose Fitting Hose Male Screw Branch Tee
  • Volume Discount

Uses cadmium-free brass material.

Part Number

Configured Part Number is shown.

Part Number
HMT-01818
HMT-02818
HMT-03828
HMT-04838
HMT-05838
HMT-06838
HMT-07848
HMT-08848
HMT-09848
HMT-10848
Part NumberVolume DiscountDays to Ship Applicable Thread Nominal S2 (or S) Nominal
(φ)
Length (approx. L)
(mm)
Available

35 Days or more

1/8578.0
Available

35 Days or more

1/86.578.0
Available

35 Days or more

1/4897.0
Available

35 Days or more

3/89.5106.0
Available

35 Days or more

3/810112.0
Available

35 Days or more

3/811112.0
Available

35 Days or more

1/212124.0
Available

35 Days or more

1/212.7124.0
Available

35 Days or more

1/214144.0
Available

35 Days or more

1/216148.0

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air Body Material Brass (cadmium-free)
Shape T Branch Hose connection type Hose Barb Types of connection Male thread
Applicable Thread Type S2 (or S) R Surface Treatment No Operating Temperature Range(℃) -20~150
Max. Operating Pressure(MPa) 7 Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support