Tube Fitting Male Threaded Branch Tee

Part Number

Configured Part Number is shown.

Part Number
BMT-06818
BMT-06828
BMT-08818
BMT-08828
BMT-10828
BMT-12838
Part NumberVolume DiscountDays to Ship RoHSThread Size 1 Compatible Pipe Outer Diameter D
Available

18 Days or more

101/8B(6A)6 mm
Available

18 Days or more

101/4B(8A)6 mm
Available

18 Days or more

101/8B(6A)8 mm
Available

18 Days or more

101/4B(8A)8 mm
Available

18 Days or more

101/4B(8A)10 mm
Available

18 Days or more

103/8B(10A)12 mm

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Male Branch Tees Material Brass (cadmium-free)
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support