Tube Fitting Male Threaded 45 Degree Elbow Connector

Part Number

Configured Part Number is shown.

Part Number
BHL-06818
BHL-08828
BHL-10828
BHL-12838
Part NumberVolume DiscountDays to Ship RoHSThread Size 1 Compatible Pipe Outer Diameter D
Available

18 Days or more

101/8B(6A)6 mm
Available

18 Days or more

101/4B(8A)8 mm
Available

18 Days or more

101/4B(8A)10 mm
Available

18 Days or more

103/8B(10A)12 mm

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Male Threaded 45 deg. Elbow Connector Material Brass (cadmium-free)
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support