• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Hose Fittings - Elbow

Part Number

Configured Part Number is shown.

H5-2MLU-NI

 
Part Number
H5-2MLU-NI
Part NumberVolume DiscountDays to Ship RoHS
Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Elbow Material Brass
Surface Treatment Nickel plating Thread Types R Thread Size 1 1/4
Tube Size 1 8 mm Tube Inner Dia.(mm) 5

Please check the type/dimensions/specifications of the part H5-2MLU-NI in the Hose Fittings - Elbow series.

Additional Products in this Category

Tech Support