PQWK Fitting for Equipment Connection Made of Bronze - B-Shaped Female-Male Elbow

PQWK Fitting for Equipment Connection Made of Bronze - B-Shaped Female-Male Elbow
  • Volume Discount

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

Part Number

Configured Part Number is shown.

PQWK-BSL-20A

Part Number
PQWK-BSL-20A
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Available

66 Days or more

0~40

Loading...

  1. 1

Basic Information

Material Bronze Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Connection Thread Type M2 R Thread Nominal M1 3/4B(20A)
Thread Nominal M2 3/4B(20A) Surface Treatment Paint Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part PQWK-BSL-20A in the PQWK Fitting for Equipment Connection Made of Bronze - B-Shaped Female-Male Elbow series.

Additional Products in this Category

Tech Support