• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Micro Super Mini CA00 Type Plug Made of NP Type SUS316

Micro Super Mini CA00 Type Plug Made of NP Type SUS316

Small-sized stainless steel coupler that has undergone oil-free treatment.

[Features]
· One touch operation involves simply pushing the plug into the socket.
· Compact automatic fitting.
· Can be used in a wide range of applications with an automatic valve with excellent pressure resistance built into the socket.
· We design and manufacture products for panel equipment and other special purposes.
· Utilized in a variety of fields.

Part Number

Configured Part Number is shown.

Part Number
CA-00-NP-4X2.5-SUS316
CA-00-NP-6X4-SUS316
Part NumberVolume DiscountDays to Ship RoHSOperating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Connection tube I.D.
(mm)
Connection tube O.D.
(mm)
Minimum Sectional Area
(mm2)

11 Days or more

10-15~1800~0.982.54-

11 Days or more

10-15~1800~0.98464.5

Loading...

  1. 1

Basic Information

Types Standard Body Material 316 Stainless Steel Seal Material No
Applicable Fluids Air Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type
Types of connection parts Acorn Nut Type Operating Environment/Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments / Medical Equipment

Additional Products in this Category

Tech Support