• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Micro Super Mini CA00 Type Socket NS Type Made From SUS316

Micro Super Mini CA00 Type Socket NS Type Made From SUS316
  • Volume Discount

Small size stainless steel couplers that have undergone oil-free processing.

[Features]
· Compact automatic fitting.
· One touch operation just by pushing the plug into the socket.
▪ Socket has a built-in automatic value with excellent pressure resistance, so it is usable in a wide range of applications

Part Number

Configured Part Number is shown.

Part Number
CA-00-NS-4X2.5-SUS316-P
CA-00-NS-4X2.5-SUS316-VT-20
CA-00-NS-6X4-SUS316-P
CA-00-NS-6X4-SUS316-VT-20
Part NumberVolume DiscountDays to Ship RoHSSeal Material Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Connection tube I.D.
(mm)
Connection tube O.D.
(mm)
Minimum Sectional Area
(mm2)
Available

15 Days or more

10[Perfluoroelastomer] Perfluoroelastomer0~2000~0.982.54-
Available

10 Days or more

10[Fluororubber] Fluorine Rubber-15~1800~0.982.54-
Available

15 Days or more

10[Perfluoroelastomer] Perfluoroelastomer0~2000~0.98464.5
Available

10 Days or more

10[Fluororubber] Fluorine Rubber-15~1800~0.9846-

Loading...

  1. 1

Basic Information

Types Standard Body Material 316 Stainless Steel Applicable Fluids Air
Plug (Male) / Socket (Female) Socket (female) Structure of Valve Single Passage Opening Closing Type Types of connection parts Acorn Nut Type
Operating Environment/Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments / Medical Equipment

Additional Products in this Category

Tech Support