Vibration-Proof Adjusters D-AIII, ND/D-AIII, NE/D-AIII, NF/D-BIII, ND/D-BIII, NE/D-BIII, NF

Vibration-Proof Adjusters D-AIII, ND/D-AIII, NE/D-AIII, NF/D-BIII, ND/D-BIII, NE/D-BIII, NF
  • Volume Discount

These vibration-absorbing adjusters isolate upper vibrations to the floor surface and external vibrations to the item placed on the top of it. * Please note that the model code "D-AIII" is "D-A3" in VONA.

[Features]
・Adjuster bolts with level adjustment mechanism and the anti-vibration function.
· Higher performance than rubber pad products.
· Product has superior solution resistance and will not transfer onto the floor.
· Since the bolt connection is flexible, this can absorb the slope of the floor.
・Three types of pads are available to meet the conditions of the vibration frequency, machine type, and weight.

Part Number

Configured Part Number is shown.

Part Number
D-A3 8X60SUS-ND
D-A3 12X70SUS-ND
D-A3 12X70SUS-NE
D-A3 12X70SUS-NF
D-A3 16X70SUS-ND
D-A3 16X70SUS-NE
D-A3 16X70SUS-NF
D-A3 20X100SUS-ND
D-A3 20X100SUS-NE
D-A3 20X100SUS-NF
D-B3 8X60-ND
D-B3 12X70-ND
D-B3 12X70-NE
D-B3 12X70-NF
D-B3 16X70-ND
D-B3 16X70-NE
D-B3 16X70-NF
D-B3 20X100-ND
D-B3 20X100-NE
D-B3 20X100-NF
Part NumberVolume DiscountDays to Ship Screw Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Range
(kN)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Nominal M
(mm)
Properties
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated40~0.3200.0882~0.16666015.58Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated50~0.3200.1568~0.30387016.512Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated500.321~0.8000.3136~0.59787016.512Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated500.801~2.5000.6958~1.35247016.512Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated600.321~0.8000.2254~0.45087017.516Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

17 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated600.801~2.5000.4508~0.85267017.516Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated600.801~2.5000.9996~1.95027017.516Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated600.321~0.8000.2254~0.450810018.520Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated600.801~2.5000.4508~0.852610018.520Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

12 Days or more

[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated600.801~2.5000.9996~1.950210018.520Standard / Corrosion Resistance / Performance of Vibration Proofing
Available

7 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint40~0.3200.0882~0.16666015.58Standard / Performance of Vibration Proofing
Available

7 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint500.321~0.8000.1666~0.32347015.512Standard / Performance of Vibration Proofing
Available

7 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint500.321~0.8000.3234~0.59787015.512Standard / Performance of Vibration Proofing
Available

7 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint500.801~2.5000.6958~1.35247015.512Standard / Performance of Vibration Proofing
Available

7 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint600.321~0.8000.2548~0.45087016.516Standard / Performance of Vibration Proofing
Available

7 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint600.801~2.5000.4508~0.90167016.516Standard / Performance of Vibration Proofing
Available

7 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint600.801~2.5000.9996~1.99927016.516Standard / Performance of Vibration Proofing
Available

10 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint600.321~0.8000.2548~0.450810017.520Standard / Performance of Vibration Proofing
Available

10 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint600.801~2.5000.4508~0.901610017.520Standard / Performance of Vibration Proofing
Available

6 Days or more

[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint600.801~2.5000.9996~1.999210017.520Standard / Performance of Vibration Proofing

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Material of rubber part Anti-Vibration Pad Made of Polyurethane Swivel Mechanism No Adjustor for Hex Screw No

Additional Products in this Category

Tech Support