Adjuster with Standard Base Plate, Large Type, D-AIV

Part Number
D-A4 24X100
D-A4 24X150
D-A4 24X180
D-A4 24X200
D-A4 24X280
D-A4 30X100
D-A4 30X150
D-A4 30X200
Part NumberVolume DiscountDays to Ship Thread Length L1
(mm)
Thread Size M
(mm)
Available

8 Days or more

10024
Available

8 Days or more

15024
Available

8 Days or more

18024
Available

8 Days or more

20024
Available

8 Days or more

28024
Available

8 Days or more

10030
Available

8 Days or more

15030
Available

8 Days or more

20030

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Screw Material 1018 Carbon Steel (SS400 Equivalent) Surface Treatment of Thread Trivalent Chromate Catch Plate SS Cold Rolled Steel Plate
Surface Treatment Trivalent Chromate Width A(mm) 100 Load Capacity(kN) 9.8
Main Body Height l(mm) 23 Properties Standard Swivel Mechanism No
Adjustor for Hex Screw No

Additional Products in this Category

Tech Support