Adjuster for Heavy Weights (Thrust Bearings Mounted), WD-C/WD-C, S

Part Number
WD-C12X50
WD-C12X100
WD-C12X100SUS
WD-C12X120
WD-C12X120SUS
WD-C12X150
WD-C12X150SUS
WD-C16X65
WD-C16X100
WD-C16X100SUS
WD-C16X130
WD-C16X130SUS
WD-C16X150
WD-C16X150SUS
WD-C16X180
WD-C16X180SUS
WD-C16X200
WD-C20X100
WD-C20X100SUS
WD-C20X130
WD-C20X130SUS
WD-C20X150
WD-C20X150SUS
WD-C20X180
WD-C20X180SUS
WD-C20X200
Part NumberVolume DiscountDays to Ship RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Load Capacity
(kN)
Thread Length L1
(mm)
Thread Size M
(mm)
Properties
Available

6 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate14.75012Standard
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate14.710012Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated14.710012Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate14.712012Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated14.712012Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate14.715012Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated14.715012Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate19.66516Standard
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate19.610016Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated19.610016Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate19.613016Standard
Available

6 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated19.613016Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate19.615016Standard
Available

Quote

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated19.615016Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate19.618016Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated19.618016Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate19.620016Standard
Available

6 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate39.210020Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated39.210020Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate39.213020Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated39.213020Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate39.215020Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated39.215020Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate39.218020Standard
Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Forging[Others] Passivated39.218020Standard / Corrosion Resistance
Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS400 ForgingTrivalent Chromate39.220020Standard

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Bearing embedded Height Adjusting Handle No
Width A(mm) 60 Main Body Height l(mm) 17 Swivel Mechanism No
Adjustor for Hex Screw No

Additional Products in this Category

Tech Support