Vibration Reducing Leveling Block VLB Model

Part Number
VLB-1
VLB-2
Part NumberVolume DiscountDays to Ship Load Capacity
(kN)
Allowable Load(Min.)
(kN)
Available

45 Days or more

8.85.4
Available

55 Days or more

12.77.8

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FCD450 Main Body Surface Treatment No
Main Body Height(mm) 59.5~61.5 Properties Performance of Vibration Proofing Main Body Depth(mm) 131
Main Body Width(mm) 92

Additional Products in this Category

Tech Support