Leveling Element BNVS

Part Number
BNVS050P0
BNVS050P4
BNVS050P30W
BNVS080P0
BNVS080P4
BNVS080P30W
BNVS110P0
BNVS110P4
BNVS110P30W
BNVS150P0
BNVS150P4
BNVS150P30W
Part NumberVolume DiscountDays to Ship Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Thread Size M
(mm)
Anti-vibration Plate Used
Available

7 Days or more

6022210B0
Available

7 Days or more

601.52210B4
Available

7 Days or more

600.72510B30W
Available

7 Days or more

855.52412B0
Available

7 Days or more

854.52412B4
Available

7 Days or more

851.62712B30W
Available

7 Days or more

123122716B0
Available

7 Days or more

123102716B4
Available

7 Days or more

12343016B30W
Available

7 Days or more

14722.53220B0
Available

7 Days or more

147183220B4
Available

7 Days or more

14773520B30W

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle No
Body Material FC250 Main Body Surface Treatment Paint Bottom Rubber Material NBR
Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing

Additional Products in this Category

Tech Support