Foot Adjuster

Part Number
FTA30
FTA40
Part NumberVolume DiscountDays to Ship Base width
(mm)
Main Body Height
(mm)
Available

6 Days or more

3035~45
Available

7 Days or more

4045~60

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Portion Material 1045 Carbon Steel Thread Surface Treatment Bright Chromate Plating Body Material Reinforced Placental
Main Body Surface Treatment No Load Capacity(kN) 1.5 Properties Standard
Adjustment Bolt-shaped Swing Mechanism No

Additional Products in this Category

Tech Support