Cast Iron Square Flange Unit NCF

Part Number

Configured Part Number is shown.

Part Number
NCF204
NCF206
NCF208
NCF209
NCF210
NCF211
Part NumberVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

Quote

620128006650

Quote

6301950011300

Quote

6402910017800

Quote

6453410021300

Quote

6503510023300

Quote

6554340029400

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Square flange shape Bearing Inner Dia. Shape Cylindrical bore fixed ring type
Unit Body Material Cast Iron Rolling Element Material Bearing Steel Surface Treatment No
Diameter series symbol Used for Light load Fit J7 Accessory No Cover
Grease Type Standard Grease Seal Nitrile Machining No
Stroke No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support