• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Fluerex Display-Integrated Karman Voltex Type Water Flow Sensor WFK5000 Series

Part Number

Configured Part Number is shown.

Part Number
WFK5008-10
WFK5008-10-A1
WFK5008-10-A1B
WFK5008-10-A2
WFK5008-10-A2B
WFK5008-10-A3
WFK5008-10-A3B
WFK5008-10-A4
WFK5008-10-A4B
WFK5008-10-A5
WFK5008-10-A5B
WFK5008-10-B
WFK5008-10-P
WFK5008-10-PA1
WFK5008-10-PA1B
WFK5008-10-PA2
WFK5008-10-PA2B
WFK5008-10-PA3
WFK5008-10-PA3B
WFK5008-10-PA4
WFK5008-10-PA4B
WFK5008-10-PA5
WFK5008-10-PA5B
WFK5008-10-PB
WFK5008-10N
WFK5008-10N-A1
WFK5008-10N-A1B
WFK5008-10N-A2
WFK5008-10N-A2B
WFK5008-10N-A3
WFK5008-10N-A3B
WFK5008-10N-A4
WFK5008-10N-A4B
WFK5008-10N-A5
WFK5008-10N-A5B
WFK5008-10N-B
WFK5008-10N-P
WFK5008-10N-PA1
WFK5008-10N-PA1B
WFK5008-10N-PA2
WFK5008-10N-PA2B
WFK5008-10N-PA3
WFK5008-10N-PA3B
WFK5008-10N-PA4
WFK5008-10N-PA4B
WFK5008-10N-PA5
WFK5008-10N-PA5B
WFK5008-10N-PB
WFK5008-15
WFK5008-15-A1
WFK5008-15-A1B
WFK5008-15-A2
WFK5008-15-A2B
WFK5008-15-A3
WFK5008-15-A3B
WFK5008-15-A4
WFK5008-15-A4B
WFK5008-15-A5
WFK5008-15-A5B
WFK5008-15-B
Part NumberVolume DiscountDays to Ship Flow Range
(L/min)
Flow Rate Range (Min.)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
Number of Output Points Analog Voltage Output
(V)
Hysteresis
(%FS)
Display Drive Component IP Bracket Analog Output

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NANA

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableNA

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NANA

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableNA

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NANA

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableNA

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NANA

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableNA

35 Days or more

[<10] 81PNP Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorCurrentFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC1-5V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-10V±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64NAAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~851-±2.5DigitalDigitalIP64AvailableAvailable

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64NANA

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85--±2.5DigitalDigitalIP64AvailableNA

35 Days or more

[<10] 81NPN Open CollectorVoltageFemale Thread--Noncorrosive1.51~70~85-DC0-5V±2.5DigitalDigitalIP64AvailableAvailable

Loading...

Basic Information

Type Flow rate sensor Fluid Type Water Pressure Type Standard
Flow Rate Type Standard Number of Input Points 2 Power Supply Type DC
Power Supply Voltage(V) 12~24 Flow Direction From Left to Right Direction Body Material Stainless Steel (SCS13)

Additional Products in this Category

Tech Support