Non-Step Adjustable Series KBA20-50- *

Non-Step Adjustable Series KBA20-50- *
  • Volume Discount

Non-step adjustable design; suitable for work where usage conditions frequently vary. Flange adjustments can be made in fine detail. Flange mounting.

[Features]
・KBA series is non-step adjustable.
・Especially suitable for work where usage conditions vary from day to day.
・Kayaba's unique porous orifice achieves smooth energy absorption.
・Can be mounted in a full 360° range of directions.
・Two or more of the products can be used in parallel.

Part Number

Configured Part Number is shown.

KBA20-50-F

 

Part Number
KBA20-50-F
Part NumberVolume DiscountDays to Ship Ambient Operating Temperature Range
(℃)
Available

41 Days or more

-10~80

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Performance Adjustment Adjustable Type Orifice Structure Multi-Orifice Type
Operating Environment Standard Body Material Steel Absorbed Energy E(J) 390
Stroke S(mm) 50 Max. Collision Velocity(m/s) 3 Full length Lmax(mm) 230
Equivalent Collision Mass(kgf) 10000 Average Drag(N) 7850 Piston Rod Return Force (N)(N) 147
Usage Frequency (Times per Minute)(cycle/min) 12 O.D. D(φ) 50 Allowable Eccentricity Angle θ(deg) 1
Absorbed amount of energy per minute(J/min) 4710 Tip caps Provided (Flat Shape) Piston Diameter(mm) 20
Flange Shape Front Flange Shape

Please check the type/dimensions/specifications of the part KBA20-50-F in the Non-Step Adjustable Series KBA20-50- * series.

Additional Products in this Category

Tech Support