• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Hex Nut × Screw Pipe (Flat Nut Small Diameter)

Part Number

Configured Part Number is shown.

Part Number
PR-NO-S-1000L-304-1.5S
PR-NO-S-1000L-304-2.0S
PR-NO-S-1000L-304-2.5S
PR-NO-S-1000L-304-3.0S
PR-NO-S-1000L-304-4.0S
PR-NO-S-1000L-316L-1.5S
PR-NO-S-1000L-316L-2.0S
PR-NO-S-1000L-316L-2.5S
PR-NO-S-1000L-316L-3.0S
PR-NO-S-1000L-316L-4.0S
Part NumberVolume DiscountDays to Ship Material Nominal O.D. D
(Ø)
I.D. d
(Ø)
Surface Finish Nut A/F Small
(mm)
Length L
(mm)
Available

27 Days or more

304 Stainless Steel1.5S35.7Interior and Exterior Polishing561000
Available

27 Days or more

304 Stainless Steel2.0S47.8Interior and Exterior Polishing711000
Available

27 Days or more

304 Stainless Steel2.5S59.5Interior and Exterior Polishing851000
Available

27 Days or more

304 Stainless Steel3.0S72.3Interior and Exterior Polishing1001000
Available

37 Days or more

304 Stainless Steel4.0S97.6Interior and Exterior Polishing1301000
Available

27 Days or more

316L Stainless Steel1.5S35.7Interior and Exterior Polishing561000
Available

27 Days or more

316L Stainless Steel2.0S47.8Interior and Exterior Polishing711000
Available

27 Days or more

316L Stainless Steel2.5S59.5Interior and Exterior Polishing851000
Available

27 Days or more

316L Stainless Steel3.0S72.3Interior and Exterior Polishing1001000
Available

37 Days or more

316L Stainless Steel4.0S97.6Interior and Exterior Polishing1301000

Loading...

  1. 1

Basic Information

Types Pipe with Both Side Fittings The type of fitting L Liners with hex nuts Fitting R Type Type Screw Sleeve

Additional Products in this Category

Tech Support