• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Single Side Nut 180° Bend (Large)

Single Side Nut 180° Bend (Large)
  • Volume Discount

Made in Japan with inside/outside 320 - 400 buff polishing

[Features]
· ISO standard screw union fittings correspond to unions that take advantage of ACME screws.
· Union type features a structure in which the pipe inner face matches the seal face when tightened.
· The welded type screw union is joined to the sanitary pipe by argon arc TIG welding.
· The inner and outer diameters of the weld parts correspond to JIS-G3447 Stainless Copper Sanitary Pipe Dimensions.
· Expandable type threaded union pushes and expands pipes via tube expanders to connect fittings.
· Welding: 1.0 MPa or lower, expanded type: 0.2 MPa or lower

Part Number

Configured Part Number is shown.

Part Number
18BND-1NH-L-304-1.5S
18BND-1NH-L-304-2.0S
18BND-1NH-L-304-2.5S
18BND-1NH-L-304-3.0S
18BND-1NH-L-304-4.0S
18BND-1NH-L-316L-1.5S
18BND-1NH-L-316L-2.0S
18BND-1NH-L-316L-2.5S
18BND-1NH-L-316L-3.0S
18BND-1NH-L-316L-4.0S
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
Available

27 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
Available

27 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
Available

27 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
Available

27 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
Available

37 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
Available

27 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
Available

27 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
Available

27 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
Available

27 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
Available

37 Days or more

316L Stainless Steel2.5S~4.5S97.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 180° Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Nut
Connection Type 2 (Right or Small Diameter Side) ISO Thread Union Thread Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing
Type Hex Nut (Large)

Additional Products in this Category

Tech Support