Liner x welding 180° Bend

Part Number

Configured Part Number is shown.

Part Number
18BND-L-W-304-1.5S
18BND-L-W-304-2.0S
18BND-L-W-304-2.5S
18BND-L-W-304-3.0S
18BND-L-W-304-4.0S
18BND-L-W-316L-1.5S
18BND-L-W-316L-2.0S
18BND-L-W-316L-2.5S
18BND-L-W-316L-3.0S
18BND-L-W-316L-4.0S
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
Available

27 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
Available

27 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
Available

27 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
Available

27 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
Available

37 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
Available

27 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
Available

27 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
Available

27 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
Available

27 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
Available

37 Days or more

316L Stainless Steel2.5S~4.5S97.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 180° Connection Type 1 (Left or Large Diameter Side) ISO Thread Union liner
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support