Liner x Threaded Eccentric Reducer (with Nut)

Liner x Threaded Eccentric Reducer (with Nut)
  • Volume Discount

[Features]
· Made in Japan with internal & external 320 ~ 400# polishing

Part Number

Configured Part Number is shown.

Part Number
RDE-L-M-304-1.25SX1.0S
RDE-L-M-316L-1.25SX1.0S
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Available

27 Days or more

304 Stainless Steel29.423
Available

27 Days or more

316L Stainless Steel29.423

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left or Large Diameter Side) ISO Thread Union liner
Connection Type 2 (Right or Small Diameter Side) ISO Thread Union Thread Dia., Center Reducing/Eccentricity Nominal Outside Diameter D 1.0S~2.0S
Surface Finish Interior and Exterior Polishing Pipe Size 2 1.0S Nominal Outside Diameter D(φ) 1.25S

Additional Products in this Category

Tech Support