• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ferrule x Welding Reducer

Part Number

Configured Part Number is shown.

Part Number
RDC-C-W-316L-1.5SX1.0S
RDC-C-W-316L-1.5SX1.25S
RDC-C-W-316L-1.25SX1.0S
RDC-C-W-316L-2.0SX1.0S
RDC-C-W-316L-2.0SX1.5S
RDC-C-W-316L-2.0SX1.25S
RDC-C-W-316L-2.5SX1.0S
RDC-C-W-316L-2.5SX1.5S
RDC-C-W-316L-2.5SX1.25S
RDC-C-W-316L-2.5SX2.0S
RDC-C-W-316L-3.0SX1.5S
RDC-C-W-316L-3.0SX2.0S
RDC-C-W-316L-3.0SX2.5S
RDC-C-W-316L-3.5SX2.0S
RDC-C-W-316L-3.5SX2.5S
RDC-C-W-316L-3.5SX3.0S
RDC-C-W-316L-4.0SX2.0S
RDC-C-W-316L-4.0SX2.5S
RDC-C-W-316L-4.0SX3.0S
RDC-C-W-316L-4.0SX3.5S
Part NumberVolume DiscountDays to Ship Connection Type 1 (Left or Large Diameter Side) Connection Type 2 (Right or Small Diameter Side) Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)
Available

26 Days or more

ISO Ferule UnionWeld-On1.0S~2.0S35.7231.0S1.5S
Available

26 Days or more

ISO Ferule UnionWeld-On1.0S~2.0S35.729.41.25S1.5S
Available

26 Days or more

Weld-OnISO Ferule Union1.0S~2.0S29.4231.0S1.25S
Available

26 Days or more

ISO Ferule UnionWeld-On1.0S~2.0S47.8231.0S2.0S
Available

26 Days or more

ISO Ferule UnionWeld-On1.0S~2.0S47.835.71.5S2.0S
Available

26 Days or more

ISO Ferule UnionWeld-On1.0S~2.0S47.829.41.25S2.0S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S59.5231.0S2.5S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S59.535.71.5S2.5S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S59.529.41.25S2.5S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S59.547.82.0S2.5S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S72.335.71.5S3.0S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S72.347.82.0S3.0S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S72.359.52.5S3.0S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S85.147.82.0S3.5S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S85.159.52.5S3.5S
Available

26 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S85.172.33.0S3.5S
Available

36 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S97.647.82.0S4.0S
Available

36 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S97.659.52.5S4.0S
Available

36 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S97.672.33.0S4.0S
Available

36 Days or more

ISO Ferule UnionWeld-On2.5S~4.5S97.685.13.5S4.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Reducer Dia., Center Reducing/Concentricity
Metal Piece(Fittings etc.,) Material 316L Stainless Steel Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support