• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

One-Way Ferrule Low-Neck Tees

Part Number

Configured Part Number is shown.

Part Number
TEEV-WCW-316L-1.0S
TEEV-WCW-316L-1.5S
TEEV-WCW-316L-1.25S
TEEV-WCW-316L-2.0S
TEEV-WCW-316L-2.5S
TEEV-WCW-316L-3.0S
TEEV-WCW-316L-3.5S
TEEV-WCW-316L-4.0S
Part NumberVolume DiscountDays to Ship Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
Available

26 Days or more

1.0S~2.0S231.0S
Available

26 Days or more

1.0S~2.0S35.71.5S
Available

26 Days or more

1.0S~2.0S29.41.25S
Available

26 Days or more

1.0S~2.0S47.82.0S
Available

26 Days or more

2.5S~4.5S59.52.5S
Available

26 Days or more

2.5S~4.5S72.33.0S
Available

26 Days or more

2.5S~4.5S85.13.5S
Available

26 Days or more

2.5S~4.5S97.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) ISO Ferule Union Combination of Tee and Cross at Connecting Part (A-B-C) Welding - Ferrule - Welding Dia., Center Equal Dia. / concentric
Metal Piece(Fittings etc.,) Material 316L Stainless Steel Surface Finish Interior and Exterior Polishing Tee Neck Short Sleeve

Additional Products in this Category

Tech Support