JIS Flange × JIS Flange Pipe Straight

Part Number

Configured Part Number is shown.

Part Number
PR-2JFAD-1000L-304-1.0SX20A
PR-2JFAD-1000L-304-1.0SX25A
PR-2JFAD-1000L-304-1.5SX25A
PR-2JFAD-1000L-304-1.5SX32A
PR-2JFAD-1000L-304-1.5SX40A
PR-2JFAD-1000L-304-1.25SX25A
PR-2JFAD-1000L-304-2.0SX40A
PR-2JFAD-1000L-304-2.0SX50A
PR-2JFAD-1000L-304-2.5SX50A
PR-2JFAD-1000L-304-2.5SX65A
PR-2JFAD-1000L-304-3.0SX65A
PR-2JFAD-1000L-304-3.5SX80A
PR-2JFAD-1000L-304-4.0SX90A
PR-2JFAD-1000L-316L-1.0SX20A
PR-2JFAD-1000L-316L-1.0SX25A
PR-2JFAD-1000L-316L-1.5SX25A
PR-2JFAD-1000L-316L-1.5SX32A
PR-2JFAD-1000L-316L-1.5SX40A
PR-2JFAD-1000L-316L-1.25SX25A
PR-2JFAD-1000L-316L-2.0SX40A
PR-2JFAD-1000L-316L-2.0SX50A
PR-2JFAD-1000L-316L-2.5SX50A
PR-2JFAD-1000L-316L-2.5SX65A
PR-2JFAD-1000L-316L-3.0SX65A
PR-2JFAD-1000L-316L-3.5SX80A
PR-2JFAD-1000L-316L-4.0SX90A
Part NumberVolume DiscountDays to Ship Material Nominal O.D. D
(Ø)
I.D. d
(Ø)
Surface Finish Nominal Diameter Length L
(mm)
Available

27 Days or more

304 Stainless Steel20A23Interior and Exterior Polishing1.0S1000
Available

27 Days or more

304 Stainless Steel25A23Interior and Exterior Polishing1.0S1000
Available

27 Days or more

304 Stainless Steel25A35.7Interior and Exterior Polishing1.5S1000
Available

27 Days or more

304 Stainless Steel32A35.7Interior and Exterior Polishing1.5S1000
Available

27 Days or more

304 Stainless Steel40A35.7Interior and Exterior Polishing1.5S1000
Available

27 Days or more

304 Stainless Steel25A29.4Interior and Exterior Polishing1.25S1000
Available

27 Days or more

304 Stainless Steel40A47.8Interior and Exterior Polishing2.0S1000
Available

27 Days or more

304 Stainless Steel50A47.8Interior and Exterior Polishing2.0S1000
Available

27 Days or more

304 Stainless Steel50A59.5Interior and Exterior Polishing2.5S1000
Available

27 Days or more

304 Stainless Steel65A59.5Interior and Exterior Polishing2.5S1000
Available

27 Days or more

304 Stainless Steel65A72.3Interior and Exterior Polishing3.0S1000
Available

27 Days or more

304 Stainless Steel80A85.1Interior and Exterior Polishing3.5S1000
Available

37 Days or more

304 Stainless Steel90A97.6Interior and Exterior Polishing4.0S1000
Available

27 Days or more

316L Stainless Steel20A23Interior and Exterior Polishing1.0S1000
Available

27 Days or more

316L Stainless Steel25A23Interior and Exterior Polishing1.0S1000
Available

27 Days or more

316L Stainless Steel25A35.7Interior and Exterior Polishing1.5S1000
Available

27 Days or more

316L Stainless Steel32A35.7Interior and Exterior Polishing1.5S1000
Available

27 Days or more

316L Stainless Steel40A35.7Interior and Exterior Polishing1.5S1000
Available

27 Days or more

316L Stainless Steel25A29.4Interior and Exterior Polishing1.25S1000
Available

27 Days or more

316L Stainless Steel40A47.8Interior and Exterior Polishing2.0S1000
Available

27 Days or more

316L Stainless Steel50A47.8Interior and Exterior Polishing2.0S1000
Available

27 Days or more

316L Stainless Steel50A59.5Interior and Exterior Polishing2.5S1000
Available

27 Days or more

316L Stainless Steel65A59.5Interior and Exterior Polishing2.5S1000
Available

27 Days or more

316L Stainless Steel65A72.3Interior and Exterior Polishing3.0S1000
Available

27 Days or more

316L Stainless Steel80A85.1Interior and Exterior Polishing3.5S1000
Available

37 Days or more

316L Stainless Steel90A97.6Interior and Exterior Polishing4.0S1000

Loading...

  1. 1

Basic Information

Types Pipe with Both Side Fittings The type of fitting L JIS, 10K, Flange Fitting R Type Type JIS, 10K, Flange

Additional Products in this Category

Tech Support