• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Welding Type Flange Adaptor Taper

Part Number

Configured Part Number is shown.

Part Number
JFAD-W-304-1.0SX25A
JFAD-W-304-1.5SX25A
JFAD-W-304-1.5SX40A
JFAD-W-304-2.0SX50A
JFAD-W-304-2.5SX65A
JFAD-W-316L-1.0SX25A
JFAD-W-316L-1.5SX25A
JFAD-W-316L-1.5SX40A
JFAD-W-316L-2.0SX50A
JFAD-W-316L-2.5SX65A
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Calls of The Flange Nominal Outside Diameter D
(φ)
Available

13 Days or more

304 Stainless Steel1.0S~2.0S232625A1.0S
Available

13 Days or more

304 Stainless Steel1.0S~2.0S35.72625A1.5S
Available

13 Days or more

304 Stainless Steel1.0S~2.0S35.742.640A1.5S
Available

13 Days or more

304 Stainless Steel1.0S~2.0S47.854.950A2.0S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S59.572.365A2.5S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S232625A1.0S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S35.72625A1.5S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S35.742.640A1.5S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S47.854.950A2.0S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S59.572.365A2.5S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Flange Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support