• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Double Nut 45°, Elbow (Small)

Part Number

Configured Part Number is shown.

Part Number
45EL-2NH-S-304-1.5S
45EL-2NH-S-304-2.0S
45EL-2NH-S-304-2.5S
45EL-2NH-S-304-3.0S
45EL-2NH-S-304-4.0S
45EL-2NH-S-316L-1.5S
45EL-2NH-S-316L-2.0S
45EL-2NH-S-316L-2.5S
45EL-2NH-S-316L-3.0S
45EL-2NH-S-316L-4.0S
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
Available

26 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
Available

26 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
Available

36 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
Available

36 Days or more

316L Stainless Steel2.5S~4.5S97.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 45° Connection Type (between Equal Type/Dia. Fittings) ISO Thread Union Nut
Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing Type Hex Nut (Small)

Additional Products in this Category

Tech Support