• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Double Nut End 45-Degree Elbow (Large)

Part Number

Configured Part Number is shown.

Part Number
45EL-2NH-L-304-1.0S
45EL-2NH-L-304-1.5S
45EL-2NH-L-304-1.25S
45EL-2NH-L-304-2.0S
45EL-2NH-L-304-2.5S
45EL-2NH-L-304-3.0S
45EL-2NH-L-304-3.5S
45EL-2NH-L-304-4.0S
45EL-2NH-L-316L-1.0S
45EL-2NH-L-316L-1.5S
45EL-2NH-L-316L-1.25S
45EL-2NH-L-316L-2.0S
45EL-2NH-L-316L-2.5S
45EL-2NH-L-316L-3.0S
45EL-2NH-L-316L-3.5S
45EL-2NH-L-316L-4.0S
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
Available

27 Days or more

304 Stainless Steel1.0S~2.0S231.0S
Available

27 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
Available

27 Days or more

304 Stainless Steel1.0S~2.0S29.41.25S
Available

27 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
Available

27 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
Available

27 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
Available

27 Days or more

304 Stainless Steel2.5S~4.5S85.13.5S
Available

37 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
Available

27 Days or more

316L Stainless Steel1.0S~2.0S231.0S
Available

27 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
Available

27 Days or more

316L Stainless Steel1.0S~2.0S29.41.25S
Available

27 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
Available

27 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
Available

27 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
Available

27 Days or more

316L Stainless Steel2.5S~4.5S85.13.5S
Available

37 Days or more

316L Stainless Steel2.5S~4.5S97.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 45° Connection Type (between Equal Type/Dia. Fittings) ISO Thread Union Nut
Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing Type Hex Nut (Large)

Additional Products in this Category

Tech Support