• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Line Hose Adapter

Line Hose Adapter
  • Volume Discount

[Features]
· Made in Japan with internal & external 320 ~ 400# polishing

Part Number

Configured Part Number is shown.

Part Number
HSAD-L-304-1.0S
HSAD-L-304-1.25S
HSAD-L-304-2.0S
HSAD-L-304-2.5S
HSAD-L-304-3.0S
HSAD-L-304-3.5S
HSAD-L-304-4.0S
HSAD-L-316L-1.0S
HSAD-L-316L-1.5S
HSAD-L-316L-1.25S
HSAD-L-316L-2.0S
HSAD-L-316L-2.5S
HSAD-L-316L-3.0S
HSAD-L-316L-3.5S
HSAD-L-316L-4.0S
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Hose adapter outside diameter
(φ)
Nominal Outside Diameter D
(φ)
Available

26 Days or more

304 Stainless Steel1.0S~2.0S2321.425.41.0S
Available

26 Days or more

304 Stainless Steel1.0S~2.0S29.427.831.81.25S
Available

26 Days or more

304 Stainless Steel1.0S~2.0S47.844.850.82.0S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S59.557.563.52.5S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S72.370.376.33.0S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S85.181.189.13.5S
Available

36 Days or more

304 Stainless Steel2.5S~4.5S97.693.6101.64.0S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S2321.425.41.0S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S35.734.138.11.5S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S29.427.831.81.25S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S47.844.850.82.0S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S59.557.563.52.5S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S72.370.376.33.0S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S85.181.189.13.5S
Available

36 Days or more

316L Stainless Steel2.5S~4.5S97.693.6101.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Thread Union liner
Connection Type 2 (Right or Small Diameter Side) Hose Adapter Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support