Liner x welding 45 ° Elbow

Liner x welding 45 ° Elbow
  • Volume Discount

Made in Japan inside/outside 320–400 buff polishing

[Features]
· ISO standard screw union fittings are unions that take advantage of ACME screws.
· The union type has a structure in which the pipe inner face matches the seal face when tightened.
· The welded type screw union is joined to the sanitary pipe by argon arc TIG welding.
· The inner and outer diameters of the weld parts comply with JIS-G3447 Stainless Copper Sanitary Pipe Dimensions.
· Expandable type screw unions are designed to fit by expanding the pipes using tube expanders.
▪ Welding type: 1.0 MPa or less, expandable type: 0.2 MPa or less

Part Number

Configured Part Number is shown.

Part Number
45EL-L-W-304-1.0S
45EL-L-W-304-1.5S
45EL-L-W-304-1.25S
45EL-L-W-304-2.0S
45EL-L-W-304-2.5S
45EL-L-W-304-3.0S
45EL-L-W-304-3.5S
45EL-L-W-304-4.0S
45EL-L-W-316L-1.0S
45EL-L-W-316L-1.5S
45EL-L-W-316L-1.25S
45EL-L-W-316L-2.0S
45EL-L-W-316L-2.5S
45EL-L-W-316L-3.0S
45EL-L-W-316L-3.5S
45EL-L-W-316L-4.0S
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
Available

26 Days or more

304 Stainless Steel1.0S~2.0S231.0S
Available

26 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
Available

26 Days or more

304 Stainless Steel1.0S~2.0S29.41.25S
Available

26 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
Available

26 Days or more

304 Stainless Steel2.5S~4.5S85.13.5S
Available

36 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S231.0S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S29.41.25S
Available

26 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
Available

26 Days or more

316L Stainless Steel2.5S~4.5S85.13.5S
Available

36 Days or more

316L Stainless Steel2.5S~4.5S97.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 45° Connection Type 1 (Left or Large Diameter Side) ISO Thread Union liner
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support