Sanitary Flange Mounting x Mounting Pipe

Part Number

Configured Part Number is shown.

Part Number
PR-VSF-2T-1000L-304-1.0S
PR-VSF-2T-1000L-304-1.5S
PR-VSF-2T-1000L-304-2.0S
PR-VSF-2T-1000L-304-2.5S
PR-VSF-2T-1000L-304-3.0S
PR-VSF-2T-1000L-304-3.5S
PR-VSF-2T-1000L-304-4.0S
PR-VSF-2T-1000L-304-4.5S
PR-VSF-2T-1000L-304-5.5S
PR-VSF-2T-1000L-304-6.5S
PR-VSF-2T-1000L-316L-1.0S
PR-VSF-2T-1000L-316L-1.5S
PR-VSF-2T-1000L-316L-2.0S
PR-VSF-2T-1000L-316L-2.5S
PR-VSF-2T-1000L-316L-3.0S
PR-VSF-2T-1000L-316L-3.5S
PR-VSF-2T-1000L-316L-4.0S
PR-VSF-2T-1000L-316L-4.5S
PR-VSF-2T-1000L-316L-5.5S
PR-VSF-2T-1000L-316L-6.5S
Part NumberVolume DiscountDays to Ship Material Nominal O.D. D
(Ø)
I.D. d
(Ø)
Surface Finish Length L
(mm)
Available

31 Days or more

304 Stainless Steel1.0S23Interior and Exterior Polishing1000
Available

31 Days or more

304 Stainless Steel1.5S35.7Interior and Exterior Polishing1000
Available

31 Days or more

304 Stainless Steel2.0S47.8Interior and Exterior Polishing1000
Available

31 Days or more

304 Stainless Steel2.5S59.5Interior and Exterior Polishing1000
Available

31 Days or more

304 Stainless Steel3.0S72.3Interior and Exterior Polishing1000
Available

31 Days or more

304 Stainless Steel3.5S85.1Interior and Exterior Polishing1000
Available

31 Days or more

304 Stainless Steel4.0S97.6Interior and Exterior Polishing1000
Available

36 Days or more

304 Stainless Steel4.5S108.3Interior and Exterior Polishing1000
Available

36 Days or more

304 Stainless Steel5.5S133.8Interior and Exterior Polishing1000
Available

36 Days or more

304 Stainless Steel6.5S159.2Interior and Exterior Polishing1000
Available

56 Days or more

316L Stainless Steel1.0S23Interior and Exterior Polishing1000
Available

56 Days or more

316L Stainless Steel1.5S35.7Interior and Exterior Polishing1000
Available

56 Days or more

316L Stainless Steel2.0S47.8Interior and Exterior Polishing1000
Available

56 Days or more

316L Stainless Steel2.5S59.5Interior and Exterior Polishing1000
Available

56 Days or more

316L Stainless Steel3.0S72.3Interior and Exterior Polishing1000
Available

56 Days or more

316L Stainless Steel3.5S85.1Interior and Exterior Polishing1000
Available

56 Days or more

316L Stainless Steel4.0S97.6Interior and Exterior Polishing1000
Available

66 Days or more

316L Stainless Steel4.5S108.3Interior and Exterior Polishing1000
Available

66 Days or more

316L Stainless Steel5.5S133.8Interior and Exterior Polishing1000
Available

66 Days or more

316L Stainless Steel6.5S159.2Interior and Exterior Polishing1000

Loading...

  1. 1

Basic Information

Types Pipe with Both Side Fittings The type of fitting L Fixed Flanges Fitting R Type Type Fixed Flanges

Additional Products in this Category

Tech Support