Deep Groove Ball Bearings【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

6005VVC3E

Part Number
6005VVC3E
Part NumberVolume DiscountDays to Ship RoHSInner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Rolling Element Material Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Special Configurations Code Rubugado Symbol Material Symbol Spacer, Sleeve symbol Types

Quote

10[Steel] SteelRubber SealedFlatGrade 02547121010015000[Steel] SteelPunching5850C3Class 0E (Low-Noise)---NoNoVVNo-NoNoNoNoNo

Loading...

  1. 1

Basic Information

Type Ball Specifications, Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row Size Standards Metric System
Combination symbol No Low Torque Specification No Internal Symbol No
Torque Symbol No

Please check the type/dimensions/specifications of the part 6005VVC3E in the Deep Groove Ball Bearings series.

Products like this...

Part Number
16034M
16036M
16038M
6005Z
6005ZZ
6005ZZC3
Part NumberVolume DiscountDays to Ship RoHSInner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Rolling Element Material Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Special Configurations Code Rubugado Symbol Material Symbol Spacer, Sleeve symbol Types

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 017026028114000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 018028031145000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 019029031149000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

6 Days or more

10[Steel] SteelSingle ShieldedFlatGrade 02547121010015000[Steel] SteelPunching5850CN (standard)Class 0No---NoNoZNo-NoNoNoNoNo

Same day

Stock

10[Steel] SteelDouble ShieldedFlatGrade 02547121010015000[Steel] SteelPunching5850CN (standard)Class 0No---NoNoZZNo-NoNoNoNoNo

Same day

Stock

10[Steel] SteelDouble ShieldedFlatGrade 02547121010015000[Steel] SteelPunching5850C3Class 0No---NoNoZZNo-NoNoNoNoNo

Additional Products in this Category

Tech Support