Deep Groove Ball Bearings【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

16038M

Part Number
16038M
Part NumberVolume DiscountDays to Ship RoHSInner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Rolling Element Material Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Special Configurations Code Rubugado Symbol Material Symbol Spacer, Sleeve symbol Types

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 019029031149000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

Loading...

  1. 1

Basic Information

Type Ball Specifications, Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row Size Standards Metric System
Combination symbol No Low Torque Specification No Internal Symbol No
Torque Symbol No

Please check the type/dimensions/specifications of the part 16038M in the Deep Groove Ball Bearings series.

Products like this...

Part Number
16032M
16034M
16036M
16040M
16044M
16048M
Part NumberVolume DiscountDays to Ship RoHSInner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Rolling Element Material Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Special Configurations Code Rubugado Symbol Material Symbol Spacer, Sleeve symbol Types

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 01602402599000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 017026028114000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 018028031145000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

15 Days or more

10[Steel] SteelOpen TypeFlatGrade 020031034161000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 022034037180000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 024036037196000-[Steel] SteelPunching-NoClass 0No---MNoNoNo-NoNoNoNoNo

Additional Products in this Category

Tech Support