Deep Groove Ball Bearings【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
Part NumberVolume DiscountDays to Ship RoHSInner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Rolling Element Material Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Special Configurations Code Rubugado Symbol Material Symbol Spacer, Sleeve symbol Types

Loading...

Basic Information

Type Ball Specifications, Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row Size Standards Metric System
Combination symbol No Low Torque Specification No Internal Symbol No
Torque Symbol No

Additional Products in this Category

Tech Support