Stainless Steel High Pressure Pipe Female Union

Part Number

Configured Part Number is shown.

Part Number
KF-01-1
KF-01-2
KF-02-1
KF-02-2
KF-02-3
KF-02-4
KF-03-2
KF-03-3
KF-03-4
KF-04-2
KF-04-3
KF-04-4
KF-3-1
KF-4-1
KF-4-2
KF-6-1
KF-6-2
KF-6-3
KF-6-4
KF-8-2
KF-8-3
KF-8-4
KF-10-2
KF-10-3
KF-10-4
KF-12-2
KF-12-3
KF-12-4
Part NumberVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Thread Nominal Operating Temperature Range
(℃)
Available

Quote

103.171/8B-196~360
Available

Quote

103.171/4B-196~360
Available

Quote

106.351/8B-196~360
Available

Quote

106.351/4B-196~360
Available

Quote

106.353/8B-196~360
Available

Quote

106.351/2B-196~360
Available

Quote

109.521/4B-196~360
Available

Quote

109.523/8B-196~360
Available

Quote

109.521/2B-196~360
Available

Quote

1012.71/4B-196~360
Available

Quote

1012.73/8B-196~360
Available

Quote

1012.71/2B-196~360
Available

Quote

1031/8B-196~360
Available

Quote

1041/8B-196~360
Available

Quote

1041/4B-196~360
Available

Quote

1061/8B-196~360
Available

Quote

1061/4B-196~360
Available

Quote

1063/8B-196~360
Available

Quote

1061/2B-196~360
Available

Quote

1081/4B-196~360
Available

Quote

1083/8B-196~360
Available

Quote

1081/2B-196~360
Available

Quote

10101/4B-196~360
Available

Quote

10103/8B-196~360
Available

Quote

10101/2B-196~360
Available

Quote

10121/4B-196~360
Available

Quote

10123/8B-196~360
Available

Quote

10121/2B-196~360

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Connection Thread Type Rc

Additional Products in this Category

Tech Support