• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Stainless Steel High Pressure Fitting Panel Half Union

Part Number

Configured Part Number is shown.

Part Number
KPH-3-1
KPH-4-1
KPH-6-1
KPH-6-2
KPH-8-1
KPH-8-2
KPH-10-2
KPH-10-3
KPH-12-3
KPH-12-4
Part NumberVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Thread Nominal Operating Temperature Range
(℃)
Available

Quote

1031/8B-196~360
Available

Quote

1041/8B-196~360
Available

6 Days or more

1061/8B-196~360
Available

Quote

1061/4B-196~360
Available

Quote

1081/8B-196~360
Available

Quote

1081/4B-196~360
Available

Quote

10101/4B-196~360
Available

Quote

10103/8B-196~360
Available

Quote

10123/8B-196~360
Available

Quote

10121/2B-196~360

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Partition straight Connection Thread Type R

Additional Products in this Category

Tech Support