Stainless Steel High Pressure Fitting Gauge Union

Part Number

Configured Part Number is shown.

Part Number
KG-01-1
KG-01-2
KG-02-1
KG-02-2
KG-02-3
KG-02-4
KG-03-2
KG-03-3
KG-03-4
KG-04-2
KG-04-3
KG-04-4
KG-6-1
KG-6-2
KG-6-3
KG-6-4
KG-8-2
KG-8-3
KG-8-4
KG-10-2
KG-10-3
KG-10-4
KG-12-2
KG-12-3
KG-12-4
Part NumberVolume DiscountDays to Ship RoHSConnection Type - Thread, Tube Direction Tube O.D. D (D1)
(φ)
Thread Nominal Operating Temperature Range
(℃)
Available

Quote

10Union Straight3.171/8B-196~360
Available

Quote

10Union Straight3.171/4B-196~360
Available

Quote

10Union Straight6.351/8B-196~360
Available

Quote

10Union Straight6.351/4B-196~360
Available

Quote

10Union Straight6.353/8B-196~360
Available

Quote

10Union Straight6.351/2B-196~360
Available

Quote

10Union Straight9.521/4B-196~360
Available

Quote

10Union Straight9.523/8B-196~360
Available

Quote

10Union Straight9.521/2B-196~360
Available

Quote

10Union Straight12.71/4B-196~360
Available

Quote

10Union Straight12.73/8B-196~360
Available

Quote

10Union Straight12.71/2B-196~360
Available

Quote

10Female Straight61/8B-196~360
Available

Quote

10Female Straight61/4B-196~360
Available

Quote

10Female Straight63/8B-196~360
Available

Quote

10Female Straight61/2B-196~360
Available

Quote

10Female Straight81/4B-196~360
Available

Quote

10Female Straight83/8B-196~360
Available

Quote

10Female Straight81/2B-196~360
Available

Quote

10Female Straight101/4B-196~360
Available

Quote

10Female Straight103/8B-196~360
Available

Quote

10Female Straight101/2B-196~360
Available

Quote

10Female Straight121/4B-196~360
Available

Quote

10Female Straight123/8B-196~360
Available

Quote

10Female Straight121/2B-196~360

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Thread Type G

Additional Products in this Category

Tech Support