General Purpose Ductile Iron Class 300 Globe Valve Flange

Part Number

Configured Part Number is shown.

Part Number
300SYB-15A
300SYB-20A
300SYB-25A
300SYB-32A
300SYB-40A
300SYB-50A
300SYBO-50A
300SYBO-65A
300SYBO-80A
300SYBO-100A
300SYBO-125A
300SYBO-150A
300SYBO-200A
Part NumberVolume DiscountDays to Ship Glove Valve Type Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(φ)

Quote

Standard1/2B(15A)1/2B(15A)11013880

Quote

Standard3/4B(20A)3/4B(20A)120157100

Quote

Standard1B(25A)1B(25A)130178115

Quote

Standard1 1/4B(32A)1 1/4B(32A)160202135

Quote

Standard1 1/2B(40A)1 1/2B(40A)180210135

Quote

Standard2B(50A)2B(50A)230239180

Quote

Standard2B(50A)2B(50A)267243225

Quote

Standard2 1/2B(65A)2 1/2B(65A)292347250

Quote

Standard3B(80A)3B(80A)318382250

Quote

Standard4B(100A)4B(100A)356457300

Quote

Standard5B(125A)5B(125A)400534350

Quote

Standard6B(150A)6B(150A)444593400

Quote

Standard8B(200A)8B(200A)559697560

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Gas Main Body Shape Straight Nominal Pressure 300 Type
Body Material FCD-S Supply Side, Connection Type Pipe flange Body Lining No
Control Side, Connection Type Pipe flange

Additional Products in this Category

Tech Support