Ductile Cast Iron General Purpose 20K Ball Valve Screw-in

Ductile Cast Iron General Purpose 20K Ball Valve Screw-in
  • Volume Discount

A general-purpose 20K ball valve made from ductile iron.

Part Number

Configured Part Number is shown.

Part Number
20ST-15A
20ST-20A
20ST-25A
20ST-32A
20ST-40A
20ST-50A
Part NumberVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
Available

8 Days or more

1/2B(15A)1/2B(15A)
Available

8 Days or more

3/4B(20A)3/4B(20A)
Available

8 Days or more

1B(25A)1B(25A)
Available

Quote

1 1/4B(32A)1 1/4B(32A)
Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
Available

8 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Oil / Gas Main Body Shape Straight
Nominal Pressure Rating 20K Body Material Cast Iron Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support