Ductile Iron 20K Globe Valve for LP Gas, Flanged

Part Number

Configured Part Number is shown.

Part Number
20SDLB-15A
20SDLB-20A
20SDLB-25A
20SDLB-32A
20SDLB-40A
20SDLB-50A
20SDLBO-65A
20SDLBO-80A
20SDLBO-100A
20SDLBO-150A
20SDLBO-200A
Part NumberVolume DiscountDays to Ship Glove Valve Type Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Available

Quote

Standard1/2B(15A)1/2B(15A)
Available

Quote

Standard3/4B(20A)3/4B(20A)
Available

Quote

Standard1B(25A)1B(25A)
Available

Quote

Standard1 1/4B(32A)1 1/4B(32A)
Available

Quote

Standard1 1/2B(40A)1 1/2B(40A)
Available

Quote

Standard2B(50A)2B(50A)
Available

Quote

Standard2 1/2B(65A)2 1/2B(65A)
Available

Quote

Standard3B(80A)3B(80A)
Available

Quote

Standard4B(100A)4B(100A)
Available

Quote

Standard6B(150A)6B(150A)
Available

Quote

Standard8B(200A)8B(200A)

Loading...

  1. 1

Basic Information

Applicable Fluid Gas Main Body Shape Straight Nominal Pressure 20K
Body Material FCD-S Operation Method Manual Supply Side, Connection Type Pipe flange
Body Lining No Control Side, Connection Type Pipe flange

Additional Products in this Category

Tech Support