• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ductile Iron 20K Globe Valve for LP Gas, Screw Type

Part Number

Configured Part Number is shown.

Part Number
20SDL-10A
20SDL-15A
20SDL-20A
20SDL-25A
20SDL-32A
20SDL-40A
20SDL-50A
Part NumberVolume DiscountDays to Ship Glove Valve Type Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
Available

Quote

Standard3/8B(10A)3/8B(10A)
Available

Quote

Standard1/2B(15A)1/2B(15A)
Available

Quote

Standard3/4B(20A)3/4B(20A)
Available

Quote

Standard1B(25A)1B(25A)
Available

Quote

Standard1 1/4B(32A)1 1/4B(32A)
Available

Quote

Standard1 1/2B(40A)1 1/2B(40A)
Available

Quote

Standard2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Applicable Fluid Gas Main Body Shape Straight Nominal Pressure 20K
Body Material FCD-S Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Control Side, Connection Type Rc

Additional Products in this Category

Tech Support