Ductile Iron 10K Globe Valve for LP Gas, Flanged

Part Number

Configured Part Number is shown.

Part Number
10SDLBF-10A
10SDLBF-15A
10SDLBF-20A
10SDLBF-25A
10SDLBF-32A
10SDLBF-40A
10SDLBF-50A
Part NumberVolume DiscountDays to Ship Glove Valve Type Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Available

Quote

Standard3/8B(10A)3/8B(10A)
Available

Quote

Standard1/2B(15A)1/2B(15A)
Available

Quote

Standard3/4B(20A)3/4B(20A)
Available

Quote

Standard1B(25A)1B(25A)
Available

Quote

Standard1 1/4B(32A)1 1/4B(32A)
Available

Quote

Standard1 1/2B(40A)1 1/2B(40A)
Available

Quote

Standard2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Applicable Fluid Gas Main Body Shape Straight Nominal Pressure 10K
Body Material FCD-S Operation Method Manual Supply Side, Connection Type Pipe flange
Body Lining No Control Side, Connection Type Pipe flange

Additional Products in this Category

Tech Support