Stainless Steel L-Shaped Double Nipple Screw Fitting

Part Number

Configured Part Number is shown.

Part Number
PNL-20A
PNL-25A
Part NumberVolume DiscountDays to Ship Thread Nominal M1 Face‐to‐Face
(mm)
Available

Quote

3/4B(20A)105
Available

Quote

1B(25A)110

Loading...

  1. 1

Basic Information

Material CF-8 Stainless Steel Cast Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Double nipple Connection Thread Type M1 R Surface Treatment No
Applicable Fluid Water / Air Divisions of Max. Operating Pressure 2.0Mpa or Less Type Fitting
Interior Resin Lining No Ordering Unit(piece) 20

Additional Products in this Category

Tech Support