Stainless Steel Single J Shaped Nipple Fittings - Screw-in (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
PKJ-20A
PKJ-25A
Part NumberVolume DiscountDays to Ship RoHSThread Nominal M1
Available

Quote

-3/4B(20A)
Available

Quote

101B(25A)

Loading...

  1. 1

Basic Information

Material CF-8 Stainless Steel Cast Connection Type Screw⇔Steel Pipe Connecting Shape Single Nipples
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Water / Air
Type Fitting Interior Resin Lining No Face‐to‐Face(mm) 76.2
Ordering Unit(piece) 20

Additional Products in this Category

Tech Support