• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Stainless Steel Tightening Joint ZJ Series

Stainless Steel Tightening Joint ZJ Series
  • Volume Discount

Employs the Easy Fit mechanism (an integrated structure of a nut and sleeve). Eliminates distortion of piping. Requires no replacement of the sleeve even in repeated use. Degreasing required.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZJ-L0425-6
ZJ-L0425-8
ZJ-L0425-8-P90
ZJ-L0604-6
ZJ-L0604-6-P90
ZJ-L0604-8
ZJ-L0604-8-P90
ZJ-L0604-10
ZJ-L0805-6
ZJ-L0805-8
ZJ-L0805-10
ZJ-L0805-10-P90
ZJ-L0806-6
ZJ-L0806-8
ZJ-L0806-10
ZJ-L1008-8
ZJ-L1008-8-P90
ZJ-L1008-10
ZJ-L1008-15
ZJ-L1065-8
ZJ-L1065-8-P90
ZJ-L1065-10
ZJ-L1065-15
ZJ-L1075-8
ZJ-L1075-8-P90
ZJ-L1075-10
ZJ-L1075-10-P90
ZJ-L1075-15-P90
ZJ-L1208-8
ZJ-L1208-10
ZJ-L1208-15
ZJ-L1209-8
ZJ-L1209-8-P90
ZJ-L1209-10-P90
ZJ-L1209-15
ZJ-L1209-15-P90
ZJ-L1210-8-P90
ZJ-L1210-10
ZJ-L1210-15
ZJ-S0425-6
ZJ-S0425-6-P90
ZJ-S0425-8
ZJ-S0425-8-P90
ZJ-S0604-6
ZJ-S0604-6-P90
ZJ-S0604-8
ZJ-S0604-8-P90
ZJ-S0604-10
ZJ-S0805-6
ZJ-S0805-8
ZJ-S0805-8-P90
ZJ-S0805-10
ZJ-S0805-10-P90
ZJ-S0806-6
ZJ-S0806-6-P90
ZJ-S0806-8
ZJ-S0806-10
ZJ-S1008-8
ZJ-S1008-10
ZJ-S1008-15
Part NumberVolume DiscountDays to Ship Connection Types Thread-to-Tube Connection Shape Tube-to-Tube Connection Shape Thread-to-Tube Multipoint Connection Shape Related Components, Shapes, Types Surface Treatment Thread Types Piping Size Applicable Pipe O.D. φ Applicable Pipe I.D. φ
(mm)
Specifications
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/84 mm2.5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/44 mm2.5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/44 mm2.5Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/86 mm4Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/86 mm4Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/46 mm4Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/46 mm4Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/86 mm4Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/88 mm5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/48 mm5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/88 mm5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/88 mm5Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/88 mm6Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/48 mm6Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/88 mm6Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/410 mm8Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/410 mm8Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/810 mm8Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/210 mm8Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/410 mm6.5Standard
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/410 mm6.5Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/810 mm6.5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/210 mm6.5Standard
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/410 mm7.5Standard
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/410 mm7.5Clean Specifications, Degrease Processing
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/810 mm7.5Standard
Available

21 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/810 mm7.5Clean Specifications, Degrease Processing
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/210 mm7.5Clean Specifications, Degrease Processing
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/412 mm8Standard
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/812 mm8Standard
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/212 mm8Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/412 mm9Standard
Available

19 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/412 mm9Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/812 mm9Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/212 mm9Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/212 mm9Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/412 mm10Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R3/812 mm10Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Elbows---No (Nut Section: Electroless Nickel Plating Processing)R1/212 mm10Standard
Available

19 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/84 mm2.5Standard
Available

19 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/84 mm2.5Clean Specifications, Degrease Processing
Available

19 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/44 mm2.5Standard
Available

19 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/44 mm2.5Clean Specifications, Degrease Processing
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/86 mm4Standard
Available

19 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/86 mm4Clean Specifications, Degrease Processing
Available

19 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/46 mm4Standard
Available

20 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/46 mm4Clean Specifications, Degrease Processing
Available

19 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R3/86 mm4Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/88 mm5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/48 mm5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/48 mm5Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R3/88 mm5Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R3/88 mm5Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/88 mm6Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/88 mm6Clean Specifications, Degrease Processing
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/48 mm6Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R3/88 mm6Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/410 mm8Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R3/810 mm8Standard
Available

18 Days or more

Screw⇔Tube ConnectionSingle Base Straight---No (Nut Section: Electroless Nickel Plating Processing)R1/210 mm8Standard

Loading...

Basic Information

Material 316 Stainless Steel

Additional Products in this Category

Tech Support