Bronze filter

Bronze filter
  • Volume Discount

In the regions from ultraviolet to infrared, one part (long wavelength) of the visible region is absorbed and there is a high penetration rate in the other wavelength regions.

[Features]
· The four types of color filters include sharp cut filters from ultraviolet to near infrared (absorbs the light with a wavelength that is shorter than a specific wavelength and transmits the light with a longer wavelength), heat ray absorbing filters, ultraviolet transmitting visible absorption filters, and blue filters.
For the bronze filter In the regions from ultraviolet to infrared, one part (long wavelength) of the visible region is absorbed and there is a high penetration rate in the other wavelength regions.

Part Number

Configured Part Number is shown.

Part Number
S76-B390
S76-B410
S76-B460
Part NumberVolume DiscountDays to Ship Kind (Refer to the graph in the catalog.)
Available

35 Days or more

B390
Available

35 Days or more

B410
Available

35 Days or more

B460

Loading...

  1. 1

Basic Information

Thickness(mm) 2.5

Additional Products in this Category

Tech Support