Steel honeycomb anti-vibration rubber type vibration removal board

Steel honeycomb anti-vibration rubber type vibration removal board

Vibrations can be removed simply with anti-vibration rubber. In addition, comes at an affordable price. Tap position and numbers are specifiable.

Part Number

Configured Part Number is shown.

J05N-0605

J05

Part Number
J05N-0605
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Basic Information

Specifications Standard A Dimension(mm) 600 B Dimension(mm) 500

Please check the type/dimensions/specifications of the part J05N-0605 in the Steel honeycomb anti-vibration rubber type vibration removal board series.

Additional Products in this Category

Tech Support