HG High-grade Tooth-tip Hardened Sprocket 40B

Part Number

Configured Part Number is shown.

 
Part Number
HG40B42H
HG40B45H
HG40B47H
HG40B48H
HG40B50H
HG40B54H
HG40B60H
Part NumberVolume DiscountDays to Ship Number of Teeth
(T)
Available

6 Days or more

42
Available

7 Days or more

45
Available

7 Days or more

47
Available

6 Days or more

48
Available

7 Days or more

50
Available

7 Days or more

54
Available

7 Days or more

60

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 1
Material Steel Shaft Hole Dia. d(mm) 16 Bore Style Pilot Holes Types
Chain Type Standard Shaft Type Standard Pilot Holes Maximum Shaft Hole Dia.(mm) 48
Minimum Shaft Bore Diameter(mm) 17 Surface Treatment No

Additional Products in this Category

Tech Support